How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | LL: | 2.12 in |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| BD: | 9 | AF: | 0.19 |
| AK: | 8.5 | G: | 1.94 |
| D: | 2.94 | I: | 4.34 in |
| H: | 0.53 in | V: | 1.94 in |
| T: | 1.188 | AB: | 4.32 |
| AG: | 4.65 | P: | 1.88 in |
| BF: | 0.53 | AA: | 9.38 |
| AE2: | 0.56 | AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Input Bore (C Face): | 1.125 |
| Bore Code: | 19 | Model Code: | 26YF |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 3.9 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

