How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1.188 |
| LQ1: | 5.62 in | AG: | 4.65 |
| G: | 1.94 | AE2: | 0.56 |
| AB: | 4.32 | AA: | 9.38 |
| D: | 2.94 | I: | 4.34 in |
| V: | 1.94 in | BF: | 0.53 |
| H: | 0.53 in | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.19 | P: | 1.88 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Bore Code: | 19 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.9 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 10:1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Model Code: | 26YF |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

