How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | LQ1: | 5.62 in |
| AE2: | 0.56 | BD: | 9 |
| T: | 1.188 | BF: | 0.53 |
| AJ: | 7.25 | I: | 4.34 in |
| AF: | 0.19 | BE1: | 0.5 in |
| D: | 2.94 | AG: | 4.65 |
| G: | 1.94 | P: | 1.88 in |
| AA: | 9.38 | AK: | 8.5 |
| AB: | 4.32 | H: | 0.53 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Model Code: | 26YF |
| Output Diameter (in): | 1.188 in | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.386 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

