How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 4.32 |
| I: | 4.34 in | AG: | 4.65 |
| D: | 2.94 | BD: | 9 |
| G: | 1.94 | T: | 1.188 |
| LQ1: | 5.62 in | Center Distance (in): | 2.625 in |
| H: | 0.53 in | P: | 1.88 in |
| BE1: | 0.5 in | LL: | 2.12 in |
| AK: | 8.5 | BF: | 0.53 |
| AE2: | 0.56 | V: | 1.94 in |
| AA: | 9.38 | AF: | 0.19 |
Technical Specifications
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 0.386 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Bore Code: | 19 |
| Ratio: | 100:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

