How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AB: | 4.32 |
| T: | 1.188 | AF: | 0.19 |
| BE1: | 0.5 in | LQ1: | 5.62 in |
| AK: | 8.5 | AA: | 9.38 |
| I: | 4.34 in | G: | 1.94 |
| BF: | 0.53 | LL: | 2.12 in |
| V: | 1.94 in | AG: | 4.65 |
| AE2: | 0.56 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Output RPM: | 17.5 | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 0.386 |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Model Code: | 26YF |
| Gear Type: | Worm | Assembly: | YF-2 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

