How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | T: | 1.188 |
| AE2: | 0.56 | AK: | 8.5 |
| G: | 1.94 | H: | 0.53 in |
| V: | 1.94 in | I: | 4.34 in |
| AA: | 9.38 | AJ: | 7.25 |
| AB: | 4.32 | AG: | 4.65 |
| AF: | 0.19 | LL: | 2.12 in |
| P: | 1.88 in | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.188 in |
| Output RPM: | 17.5 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 180TC | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.386 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

