How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AA: | 9.38 |
| BF: | 0.53 | AJ: | 7.25 |
| V: | 1.94 in | I: | 4.34 in |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| BD: | 9 | AF: | 0.19 |
| LQ1: | 5.62 in | BE1: | 0.5 in |
| AG: | 4.65 | T: | 1.188 |
| G: | 1.94 | LL: | 2.12 in |
| AK: | 8.5 | AE2: | 0.56 |
| P: | 1.88 in | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Model Code: | 26YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.386 | Bore Code: | 19 |
| Ratio: | 100:1 | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

