How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | AJ: | 7.25 |
| AE2: | 0.56 | BE1: | 0.5 in |
| P: | 1.88 in | V: | 1.94 in |
| BF: | 0.53 | D: | 2.94 |
| I: | 4.34 in | LL: | 2.12 in |
| H: | 0.53 in | BD: | 9 |
| AK: | 8.5 | G: | 1.94 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| AA: | 9.38 | AB: | 4.32 |
| AF: | 0.19 | T: | 1.188 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.188 in |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Model Code: | 26YF | Ratio: | 15:1 |
| Bore Code: | 19 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.92 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

