How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | G: | 1.94 |
| LQ1: | 5.62 in | AK: | 8.5 |
| AJ: | 7.25 | AG: | 4.65 |
| P: | 1.88 in | AB: | 4.32 |
| T: | 1.188 | I: | 4.34 in |
| LL: | 2.12 in | D: | 2.94 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | AA: | 9.38 |
| BF: | 0.53 | BE1: | 0.5 in |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 2.92 | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

