How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.188 |
| V: | 1.94 in | H: | 0.53 in |
| AB: | 4.32 | LQ1: | 5.62 in |
| G: | 1.94 | I: | 4.34 in |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | BE1: | 0.5 in |
| AG: | 4.65 | AE2: | 0.56 |
| LL: | 2.12 in | D: | 2.94 |
| P: | 1.88 in | AJ: | 7.25 |
| AA: | 9.38 | AK: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 2.92 |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-2 | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

