How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | V: | 1.94 in |
| T: | 1.188 | I: | 4.34 in |
| D: | 2.94 | G: | 1.94 |
| LL: | 2.12 in | AA: | 9.38 |
| H: | 0.53 in | BF: | 0.53 |
| AF: | 0.19 | AG: | 4.65 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | BD: | 9 |
| LQ1: | 5.62 in | BE1: | 0.5 in |
| AE2: | 0.56 | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Model Code: | 26YF |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.37 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Ratio Range: | 20:1 | Motor Frame Size: | 180TC |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

