How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AF: | 0.19 |
| G: | 1.94 | H: | 0.53 in |
| AK: | 8.5 | LL: | 2.12 in |
| BF: | 0.53 | BE1: | 0.5 in |
| LQ1: | 5.62 in | AJ: | 7.25 |
| V: | 1.94 in | AE2: | 0.56 |
| D: | 2.94 | AA: | 9.38 |
| P: | 1.88 in | T: | 1.188 |
| Center Distance (in): | 2.625 in | BD: | 9 |
| AB: | 4.32 | AG: | 4.65 |
Technical Specifications
| Assembly: | YF-2 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.37 |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 2.625 |
| Bore Code: | 19 | Model Code: | 26YF |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

