How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 4.32 |
| AE2: | 0.56 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | BD: | 9 |
| BE1: | 0.5 in | AJ: | 7.25 |
| T: | 1.188 | AK: | 8.5 |
| BF: | 0.53 | LQ1: | 5.62 in |
| G: | 1.94 | LL: | 2.12 in |
| AA: | 9.38 | D: | 2.94 |
| I: | 4.34 in | V: | 1.94 in |
| AF: | 0.19 | P: | 1.88 in |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Input HP @ 1750 RPM: | 2.37 | Motor Frame Size: | 180TC |
| Output RPM: | 87.5 | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

