How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | I: | 4.34 in |
| G: | 1.94 | AF: | 0.19 |
| BD: | 9 | BF: | 0.53 |
| AK: | 8.5 | H: | 0.53 in |
| AJ: | 7.25 | P: | 1.88 in |
| BE1: | 0.5 in | AA: | 9.38 |
| AB: | 4.32 | LQ1: | 5.62 in |
| D: | 2.94 | AE2: | 0.56 |
| AG: | 4.65 | V: | 1.94 in |
Technical Specifications
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Series Code: | OE |
| Input Style: | C-Face Quill | Bore Code: | 19 |
| Model Code: | 26YF | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 1.95 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

