How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 4.65 |
| H: | 0.53 in | AA: | 9.38 |
| AE2: | 0.56 | AK: | 8.5 |
| LQ1: | 5.62 in | V: | 1.94 in |
| I: | 4.34 in | AB: | 4.32 |
| BD: | 9 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| LL: | 2.12 in | D: | 2.94 |
| P: | 1.88 in | BF: | 0.53 |
| T: | 1.188 | AJ: | 7.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 26YF | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.95 |
| Motor Frame Size: | 180TC | Ratio: | 25:1 |
| Bore Code: | 19 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Assembly: | YF-2 |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

