How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LQ1: | 5.62 in |
| AJ: | 7.25 | G: | 1.94 |
| P: | 1.88 in | D: | 2.94 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| AB: | 4.32 | BF: | 0.53 |
| BE1: | 0.5 in | AK: | 8.5 |
| I: | 4.34 in | H: | 0.53 in |
| LL: | 2.12 in | AG: | 4.65 |
| T: | 1.188 | AF: | 0.19 |
| AA: | 9.38 | V: | 1.94 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 1.95 | Model Code: | 26YF |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Ratio: | 25:1 |
| Center Distance (in): | 2.625 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

