How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AA: | 9.38 |
| AJ: | 7.25 | AE2: | 0.56 |
| BF: | 0.53 | LQ1: | 5.62 in |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| LL: | 2.12 in | G: | 1.94 |
| H: | 0.53 in | T: | 1.188 |
| AG: | 4.65 | I: | 4.34 in |
| AB: | 4.32 | AF: | 0.19 |
| AK: | 8.5 | V: | 1.94 in |
| P: | 1.88 in | D: | 2.94 |
Technical Specifications
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Model Code: | 26YF |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 1.65 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

