How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AK: | 8.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| BF: | 0.53 | AG: | 4.65 |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | D: | 2.94 |
| LQ1: | 5.62 in | AB: | 4.32 |
| G: | 1.94 | AF: | 0.19 |
| LL: | 2.12 in | T: | 1.188 |
| I: | 4.34 in | AE2: | 0.56 |
| BD: | 9 | AA: | 9.38 |
Technical Specifications
| Assembly: | YF-2 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.34 |
| Input Style: | C-Face Quill | Bore Code: | 19 |
| Output Shaft Direction: | 2 | Model Code: | 26YF |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Ratio: | 40:1 |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

