How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | H: | 0.53 in |
| AF: | 0.19 | AK: | 8.5 |
| LQ1: | 5.62 in | D: | 2.94 |
| AE2: | 0.56 | T: | 1.188 |
| AG: | 4.65 | LL: | 2.12 in |
| P: | 1.88 in | BE1: | 0.5 in |
| BF: | 0.53 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| G: | 1.94 | V: | 1.94 in |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.625 | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.34 |
| Series Code: | OE | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

