How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AA: | 9.38 |
| AE2: | 0.56 | BE1: | 0.5 in |
| AG: | 4.65 | I: | 4.34 in |
| LL: | 2.12 in | P: | 1.88 in |
| V: | 1.94 in | AJ: | 7.25 |
| AK: | 8.5 | AB: | 4.32 |
| LQ1: | 5.62 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
| H: | 0.53 in | T: | 1.188 |
| G: | 1.94 | D: | 2.94 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Model Code: | 26YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.8 | Assembly: | YF-2 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Ratio: | 5:1 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

