How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | BD: | 9 |
| H: | 0.53 in | T: | 1.188 |
| G: | 1.94 | LL: | 2.12 in |
| V: | 1.94 in | AB: | 4.32 |
| AK: | 8.5 | BF: | 0.53 |
| P: | 1.88 in | I: | 4.34 in |
| AA: | 9.38 | AG: | 4.65 |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| D: | 2.94 | AE2: | 0.56 |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output RPM: | 339 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.8 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.625 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Bore Code: | 19 | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

