How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BF: | 0.53 |
| BE1: | 0.5 in | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | LQ1: | 5.62 in |
| AK: | 8.5 | BD: | 9 |
| D: | 2.94 | AF: | 0.19 |
| H: | 0.53 in | I: | 4.34 in |
| AA: | 9.38 | P: | 1.88 in |
| LL: | 2.12 in | AB: | 4.32 |
| AG: | 4.65 | V: | 1.94 in |
| T: | 1.188 | AE2: | 0.56 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Key: | 1/4 X 3.00 | Model Code: | 26YF |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output RPM: | 339 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Input Bore (C Face): | 1.125 | Bore Code: | 19 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.8 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

