How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| H: | 0.53 in | I: | 4.34 in |
| AB: | 4.32 | LL: | 2.12 in |
| AE2: | 0.56 | AF: | 0.19 |
| P: | 1.88 in | AG: | 4.65 |
| T: | 1.188 | V: | 1.94 in |
| AA: | 9.38 | G: | 1.94 |
| D: | 2.94 | LQ1: | 5.62 in |
| AK: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.08 | Ratio: | 50:1 |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Model Code: | 26YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Output RPM: | 35 |
| Series Code: | OE | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

