How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | V: | 1.94 in |
| AK: | 8.5 | BE1: | 0.5 in |
| P: | 1.88 in | AF: | 0.19 |
| LQ1: | 5.62 in | LL: | 2.12 in |
| AA: | 9.38 | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
| G: | 1.94 | AB: | 4.32 |
| D: | 2.94 | T: | 1.188 |
| I: | 4.34 in | BD: | 9 |
| AG: | 4.65 | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 19 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Model Code: | 26YF | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 1.08 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

