How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | P: | 1.88 in |
| BE1: | 0.5 in | LL: | 2.12 in |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | AA: | 9.38 |
| LQ1: | 5.62 in | I: | 4.34 in |
| BF: | 0.53 | AK: | 8.5 |
| BD: | 9 | AE2: | 0.56 |
| AG: | 4.65 | T: | 1.188 |
| AJ: | 7.25 | D: | 2.94 |
| H: | 0.53 in | V: | 1.94 in |
Technical Specifications
| Output RPM: | 29.2 | Series Code: | OE |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.883 |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Model Code: | 26YF |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Gear Type: | Worm |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

