How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AJ: | 7.25 |
| BD: | 9 | AF: | 0.19 |
| G: | 1.94 | AG: | 4.65 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | D: | 2.94 |
| AA: | 9.38 | BF: | 0.53 |
| P: | 1.88 in | AE2: | 0.56 |
| V: | 1.94 in | T: | 1.188 |
| AK: | 8.5 | LL: | 2.12 in |
| LQ1: | 5.62 in | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Output Diameter (in): | 1.188 in | Model Code: | 26YF |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 1.125 | Ratio: | 7.5:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.27 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

