How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BE1: | 0.5 in |
| H: | 0.53 in | P: | 1.88 in |
| I: | 4.34 in | BF: | 0.53 |
| T: | 1.188 | AE2: | 0.56 |
| BD: | 9 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | AB: | 4.32 |
| AJ: | 7.25 | D: | 2.94 |
| LQ1: | 5.62 in | V: | 1.94 in |
| G: | 1.94 | AA: | 9.38 |
| AG: | 4.65 | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 26YF |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Bore Code: | 19 | Output RPM: | 233 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 4.27 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

