How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 1.188 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| AG: | 4.65 | AF: | 0.19 |
| LQ1: | 5.62 in | AA: | 9.38 |
| BD: | 9 | P: | 1.88 in |
| BF: | 0.53 | LL: | 2.12 in |
| H: | 0.53 in | V: | 1.94 in |
| AB: | 4.32 | I: | 4.34 in |
| AE2: | 0.56 | D: | 2.94 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.577 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Ratio: | 80:1 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 2 |
| Model Code: | 26YF | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

