How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AB: | 4.32 | AE2: | 0.56 |
| LQ1: | 5.62 in | AG: | 4.65 |
| LL: | 2.12 in | H: | 0.53 in |
| AK: | 8.5 | V: | 1.94 in |
| BE1: | 0.5 in | P: | 1.88 in |
| I: | 4.34 in | AF: | 0.19 |
| BD: | 9 | AA: | 9.38 |
| BF: | 0.53 | T: | 1.188 |
Technical Specifications
| Ratio: | 80:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.577 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Output Diameter (in): | 1.188 in | Model Code: | 26YF |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

