How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| BE: | 0.38 in | LL: | 2.12 in |
| BD: | 5.88 | P: | 1.88 in |
| H: | 0.53 in | G: | 1.94 |
| AA: | 9.38 | I: | 4.34 in |
| AG: | 4.65 | T: | 1.188 |
| AE2: | 0.56 | D: | 2.94 |
| AK: | 4.5 | V: | 1.94 in |
| AB: | 4.32 | LQ: | 5.19 in |
| BF: | 0.41 | AF: | 0.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Assembly: | YF-2 |
| Bore Code: | 19 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 3.9 | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

