How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | T: | 1.188 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AJ: | 5.88 | BD: | 5.88 |
| P: | 1.88 in | H: | 0.53 in |
| AA: | 9.38 | G: | 1.94 |
| BF: | 0.41 | AK: | 4.5 |
| AB: | 4.32 | D: | 2.94 |
| AE2: | 0.56 | BE: | 0.38 in |
| LL: | 2.12 in | AF: | 0.19 |
| LQ: | 5.19 in | I: | 4.34 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 3.9 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Center Distance (in): | 2.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

