How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LL: | 2.12 in |
| G: | 1.94 | AK: | 4.5 |
| P: | 1.88 in | D: | 2.94 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| LQ: | 5.19 in | H: | 0.53 in |
| AB: | 4.32 | AG: | 4.65 |
| AA: | 9.38 | I: | 4.34 in |
| AE2: | 0.56 | V: | 1.94 in |
| AF: | 0.19 | T: | 1.188 |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 3.9 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Model Code: | 26YF | Output RPM: | 175 |
| Bore Code: | 19 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

