How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LQ: | 5.19 in |
| BD: | 5.88 | LL: | 2.12 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | D: | 2.94 |
| AF: | 0.19 | P: | 1.88 in |
| BE: | 0.38 in | H: | 0.53 in |
| AG: | 4.65 | AB: | 4.32 |
| BF: | 0.41 | G: | 1.94 |
| AJ: | 5.88 | T: | 1.188 |
| I: | 4.34 in | V: | 1.94 in |
Technical Specifications
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | YF-2 | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 26YF | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.386 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

