How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | I: | 4.34 in |
| AJ: | 5.88 | G: | 1.94 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| AK: | 4.5 | AG: | 4.65 |
| P: | 1.88 in | V: | 1.94 in |
| BD: | 5.88 | BF: | 0.41 |
| T: | 1.188 | AF: | 0.19 |
| AE2: | 0.56 | H: | 0.53 in |
| AA: | 9.38 | LQ: | 5.19 in |
| AB: | 4.32 | BE: | 0.38 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output RPM: | 17.5 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 19 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 0.386 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Model Code: | 26YF |
| Series Code: | OE | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

