How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | P: | 1.88 in |
| G: | 1.94 | AA: | 9.38 |
| I: | 4.34 in | D: | 2.94 |
| AG: | 4.65 | AK: | 4.5 |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | AJ: | 5.88 |
| BE: | 0.38 in | BD: | 5.88 |
| LL: | 2.12 in | LQ: | 5.19 in |
| H: | 0.53 in | AB: | 4.32 |
| BF: | 0.41 | T: | 1.188 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 117 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Assembly: | YF-2 | Bore Code: | 19 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 15:1 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 2.92 |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 56C |
| Model Code: | 26YF | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

