How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BE: | 0.38 in |
| BD: | 5.88 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| AA: | 9.38 | BF: | 0.41 |
| V: | 1.94 in | AK: | 4.5 |
| T: | 1.188 | G: | 1.94 |
| LQ: | 5.19 in | AF: | 0.19 |
| H: | 0.53 in | AE2: | 0.56 |
| AB: | 4.32 | AJ: | 5.88 |
| I: | 4.34 in | P: | 1.88 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Ratio: | 25:1 | Series Code: | OE |
| Ratio Range: | 25:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.95 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Model Code: | 26YF |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

