Grove Gear 26YF-2-1.188-56C-30-L1
Part #:26YF-2-1.188-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.56 |
| LL: | 2.12 in | T: | 1.188 |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | P: | 1.88 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | G: | 1.94 |
| LQ: | 5.19 in | H: | 0.53 in |
| AK: | 4.5 | AG: | 4.65 |
| AA: | 9.38 | V: | 1.94 in |
| AF: | 0.19 | AB: | 4.32 |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Model Code: | 26YF |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Ratio Range: | 30:1 |
| Center Distance (in): | 2.625 | Output RPM: | 58.3 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.65 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 30:1 | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

