Grove Gear 26YF-2-1.188-56C-30-L2
Part #:26YF-2-1.188-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AB: | 4.32 |
| AG: | 4.65 | AA: | 9.38 |
| G: | 1.94 | I: | 4.34 in |
| H: | 0.53 in | BF: | 0.41 |
| LL: | 2.12 in | LQ: | 5.19 in |
| BD: | 5.88 | AF: | 0.19 |
| AJ: | 5.88 | D: | 2.94 |
| BE: | 0.38 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| AE2: | 0.56 | AK: | 4.5 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Output Diameter (in): | 1.188 in |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.65 | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Service Factor: | 1 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Series Code: | OE | Model Code: | 26YF |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

