Grove Gear 26YF-2-1.188-56C-30-L3
Part #:26YF-2-1.188-56C-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BD: | 5.88 |
| AF: | 0.19 | AB: | 4.32 |
| BF: | 0.41 | T: | 1.188 |
| AG: | 4.65 | AE2: | 0.56 |
| D: | 2.94 | AK: | 4.5 |
| AA: | 9.38 | I: | 4.34 in |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | LQ: | 5.19 in |
| G: | 1.94 | H: | 0.53 in |
| LL: | 2.12 in | BE: | 0.38 in |
Technical Specifications
| Assembly: | YF-2 | Model Code: | 26YF |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 56C | Ratio Range: | 30:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Center Distance (in): | 2.625 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 1.65 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

