Grove Gear 26YF-2-1.188-56C-30-L4
Part #:26YF-2-1.188-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | P: | 1.88 in |
| LQ: | 5.19 in | V: | 1.94 in |
| H: | 0.53 in | AK: | 4.5 |
| AE2: | 0.56 | AB: | 4.32 |
| D: | 2.94 | BE: | 0.38 in |
| AA: | 9.38 | AG: | 4.65 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | G: | 1.94 |
| I: | 4.34 in | T: | 1.188 |
| LL: | 2.12 in | AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Output RPM: | 58.3 | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.65 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Model Code: | 26YF | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 19 | Series Code: | OE |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

