How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | G: | 1.94 |
| AA: | 9.38 | AK: | 4.5 |
| AE2: | 0.56 | LQ: | 5.19 in |
| BD: | 5.88 | AB: | 4.32 |
| AF: | 0.19 | AG: | 4.65 |
| H: | 0.53 in | V: | 1.94 in |
| BF: | 0.41 | Center Distance (in): | 2.625 in |
| T: | 1.188 | I: | 4.34 in |
| P: | 1.88 in | BE: | 0.38 in |
| AJ: | 5.88 | LL: | 2.12 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Series Code: | OE | Service Factor: | 1 |
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Ratio: | 40:1 |
| Model Code: | 26YF | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.34 |
| Bore Code: | 19 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

