How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| BF: | 0.41 | T: | 1.188 |
| P: | 1.88 in | AA: | 9.38 |
| I: | 4.34 in | AB: | 4.32 |
| BD: | 5.88 | LQ: | 5.19 in |
| H: | 0.53 in | LL: | 2.12 in |
| AG: | 4.65 | BE: | 0.38 in |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| D: | 2.94 | AK: | 4.5 |
| V: | 1.94 in | AF: | 0.19 |
Technical Specifications
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.34 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Input Bore (C Face): | 0.625 |
| Ratio: | 40:1 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 19 |
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

