How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BE: | 0.38 in |
| LQ: | 5.19 in | AJ: | 5.88 |
| V: | 1.94 in | BD: | 5.88 |
| D: | 2.94 | H: | 0.53 in |
| AB: | 4.32 | T: | 1.188 |
| BF: | 0.41 | P: | 1.88 in |
| LL: | 2.12 in | AA: | 9.38 |
| AF: | 0.19 | AE2: | 0.56 |
| AK: | 4.5 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.34 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.625 |
| Model Code: | 26YF | Gear Type: | Worm |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

