How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AF: | 0.19 |
| AA: | 9.38 | H: | 0.53 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | P: | 1.88 in |
| AK: | 4.5 | AG: | 4.65 |
| LL: | 2.12 in | LQ: | 5.19 in |
| BE: | 0.38 in | BD: | 5.88 |
| G: | 1.94 | AB: | 4.32 |
| I: | 4.34 in | AJ: | 5.88 |
| T: | 1.188 | BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.34 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

