How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | AF: | 0.19 |
| LL: | 2.12 in | I: | 4.34 in |
| H: | 0.53 in | AK: | 4.5 |
| V: | 1.94 in | G: | 1.94 |
| AJ: | 5.88 | AA: | 9.38 |
| T: | 1.188 | BF: | 0.41 |
| LQ: | 5.19 in | AE2: | 0.56 |
| AB: | 4.32 | P: | 1.88 in |
| BE: | 0.38 in | D: | 2.94 |
Technical Specifications
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Model Code: | 26YF |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.34 |
| Assembly: | YF-2 | Ratio: | 40:1 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 43.8 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

