How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | P: | 1.88 in |
| H: | 0.53 in | AG: | 4.65 |
| BF: | 0.41 | I: | 4.34 in |
| G: | 1.94 | LL: | 2.12 in |
| T: | 1.188 | AJ: | 5.88 |
| AB: | 4.32 | BE: | 0.38 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | AK: | 4.5 |
| AF: | 0.19 | AA: | 9.38 |
| AE2: | 0.56 | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 19 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Input Bore (C Face): | 0.625 |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 1.08 |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Model Code: | 26YF |
| Center Distance (in): | 2.625 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

