How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LQ: | 5.19 in |
| H: | 0.53 in | BD: | 5.88 |
| T: | 1.188 | AG: | 4.65 |
| AB: | 4.32 | BF: | 0.41 |
| P: | 1.88 in | G: | 1.94 |
| LL: | 2.12 in | AJ: | 5.88 |
| AF: | 0.19 | AA: | 9.38 |
| D: | 2.94 | V: | 1.94 in |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AE2: | 0.56 |
Technical Specifications
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Model Code: | 26YF |
| Output RPM: | 29.2 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.883 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

