How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AG: | 4.65 |
| AK: | 4.5 | I: | 4.34 in |
| G: | 1.94 | AF: | 0.19 |
| BF: | 0.41 | LQ: | 5.19 in |
| AJ: | 5.88 | D: | 2.94 |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| H: | 0.53 in | AB: | 4.32 |
| P: | 1.88 in | AE2: | 0.56 |
| BD: | 5.88 | LL: | 2.12 in |
| T: | 1.188 | V: | 1.94 in |
Technical Specifications
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.27 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Bore Code: | 19 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Input Style: | C-Face Quill | Model Code: | 26YF |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

