How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | LL: | 2.12 in |
| BD: | 5.88 | AJ: | 5.88 |
| I: | 4.34 in | V: | 1.94 in |
| H: | 0.53 in | BE: | 0.38 in |
| AA: | 9.38 | AK: | 4.5 |
| AB: | 4.32 | AG: | 4.65 |
| D: | 2.94 | BF: | 0.41 |
| LQ: | 5.19 in | AE2: | 0.56 |
| T: | 1.188 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | G: | 1.94 |
Technical Specifications
| Bore Code: | 19 | Input HP @ 1750 RPM: | 4.27 |
| Model Code: | 26YF | Input Bore (C Face): | 0.625 |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

