How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 1.94 |
| T: | 1.188 | V: | 1.94 in |
| AK: | 4.5 | AJ: | 5.88 |
| AF: | 0.19 | BE: | 0.38 in |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | BD: | 5.88 |
| D: | 2.94 | LQ: | 5.19 in |
| AE2: | 0.56 | AG: | 4.65 |
| AA: | 9.38 | P: | 1.88 in |
| AB: | 4.32 | I: | 4.34 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

